SIHA Ca-Bentonite G (granular) fining agent is a special product for beverage fining. The removal positively charged albuminous substances from wines, fruit juices, and vinegar.
Beverage to be fined | SIHA Ca-Bentonite G lb/1,000 gal (g/hl) |
Wines with low protein content | 4.17 – 12.52 (50 – 150) |
Wines with moderate protein content | 8.35 – 16.69 (100 – 200) |
Wines with high protein content | 12.52 – 25.04 (150 – 300) |
Types/vintages extremely rich in protein | 33.38 (400) |
Heavily oxidized wines | 2.5 – 15.02 (30 – 180) |
Lees-recovery and yeast wine | 8.35 – 33.38 (100 – 400) |
Unfermented grape juices | 16.69 – 33.38 (200 – 400) |
Fruit juices | 3.34 – 10.01 (40 – 120) |
Aroma improvement | 0.42 – 1.67 (5 – 20) |
Fining of vinegar | 5.84 – 12.52 (70 – 150) |