Riddling aids are special products for improving the riddling characteristics of sparkling wine
SIHA Brillant liquid riddling aid is a homogeneous colloidal suspension that improves the fermentation and agitation effect when champagne is fermented in the bottle. It prevents the yeast from sticking to the sides of the bottles (mask formation).
Application | SIHA Brillant liquid fl oz/1,000 gal (ml) |
SIHA Tannin liquid fl oz/1,000 gal (ml) |
Méthode Champnoise (Bottling fermentation) |
76.80 – 102.40 (60 - 80) |
76.80 (60) |