SIHA Activated Carbon FA fining agent is a purified activated carbon of vegetable origin that is capable of correcting color defects. The gentle activation process changes the inner surface of the carbon, making it specifically capable of adsorbing coloring substances. SIHA Activated Carbon FA fining agent can be used for wines, sweet must, juices, spirits, and sugar solutions.
Application for Wine, Fruit Juice and Spirits | SIHA Activated Carbon FA suspension to be added to the beverage lb/1,000 gal (g/hl) |
For color correction of wines and juices that are intensely colored or have turned brown | 1.67–3.34 (20 – 40) |
To improve the color of spirits | 5.84-8.35 (70-100) |
To brighten intensely colored base wines for making sparkling wine | 0.83-8.35 (10-100) |
For wine treatment | Max. 8.35 (100) |
SIHA Activated Carbon FA Suspension fl oz/gal (ml in 100 ml) |
Corresponding quantity to be added to the beverage lb/1,000 gal (g/hl) |
0.51 (0.4) | 1.67 (20) |
1.02 (0.8) | 3.34 (40) |
1.54 (1.2) | 5.01 (60) |
2.05 (1.6) | 6.68 (80) |
2.56 (2.0) | 8.35 (100) |