SIHA Actiliq GE fining agent is a high-purity activated carbon of vegetable origin with deodorizing characteristics, specially formulated for the requirements of the beverage industry. In contrast to powder carbon, SIHA Actiliq GE fining agent ensures simple handling with minimum dust formation. The special activation technique creates a pore structure with a specific adsorption effect for undesirable odors and flavors. SIHA Actiliq GE fining agent can be used for mashes, musts, wines, sweet must, juices, spirits, and beer.
Application for Wine, Fruit Juice and Spirits | Corresponding quantity to be added to the beverage lb/1,000 gal (g/hl) |
Correction of undesired flavors in wines due to the vintage or rot. For best results, correction should be done in the mash or must depending on the strength of the foreign taste |
2.5-4.17 (30-50) 2.5-6.68 (30-80) |
Treatment of desliming or separator turbidity | 6.68-8.35 (80-100) |
Removal of rot, barrel, mold and other foreign aromas or flavors in wines and juices | 0.83-3.34 (10-40) |
Treatment of fresh yeast sediment | 8.35 (100) |
Harmonization and rounding off the taste of beverages | 0.25-0.42 (3-5) |
Improvement of wines with a bitter or rape taste | 0.83-4.17 (10-50) |
Improvement of flavor of spirits In some cases to prevent a moldy-musty aroma or flavor |
8.35 (100) 16.69-41.73 (200-500) |
Wine treatment is limited to a maximum of | 8.35 (100) |
SIHA Actiliq GE fining agent suspension fl oz/gal (ml in 100 ml) |
Corresponding quantity to be added to the beverage lb/1,000 gal (g/hl) |
0.51 (0.4) | 1.67 (20) |
1.02 (0.8) | 3.34 (40) |
1.54 (1.2) | 5.01 (60) |
2.05 (1.6) | 6.68 (80) |
2.56 (2.0) | 8.35 (100) |