Get absolute efficiency with this cost-effective all polypropylene cartridge. The pleated design provides a large surface area for long lasting filtration efficiency.
Eaton’s LOFPLEAT AG absolute rated filter cartridges are suitable for a wide range of critical process applications.
Filter material | Polypropylene |
---|---|
Retention ratings | 0.20, 0.45, 1, 5, 10, 25, 50 μm |
Retention efficiency | 99.98% |
Lengths (nominal) | 10“, 20“, 30“, 40“ |
Adapter codes | DOE, 1, 2, 3, 4 |
Inner core | Polypropylene |
End caps | Polypropylene |
Cage | Polypropylene |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 58 psid (4.0 bar) at 70 °F (21 °C) |