BECO MEMBRAN PS Pure DL are double-layer sterilizing grade membrane filter cartridges with a retention rate of 0.1 μm. The hydrophilic polyethersulfone (PES) membrane filter cartridge reliably retains microorganisms.
Article number | PSP01 |
---|---|
Filter material | double layer Polyethersulfone (PES) |
Retention rating (µm) | 0.1 |
Retention | LRV > 7 |
Lengths | 10”, 20”, 30” |
Adapter codes | 7 |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
PSP01 58 psig (4.0 bar) ≤ 35 ml/min |
Backwashability | - |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 29 psid (2.0 bar) at 176 °F (80 °C) |
Steam cycles | ≥ 30 at 250 °F (121 °C) in 30 minutes |