Eaton´s BECO INTEGRA CART KL0 filter cartridge housings are manufactured of stainless steel AISI 316L and designed for gas or steam filtration.
Eaton's BECO INTEGRA Cart KL0 cartridge housings are suitable for the filtration of media within fluid group 2 according to the Pressure Equipment Directive DGRL 2014/68/EU. Different stack heights of 10" to 30" allow perfect adaptation of housing size to the product to be filtered. Thanks to an optimized filtrate area design and a special surface finish this housing can be easily cleaned and sterilized.
Max. permissible operating pressure: | 145 psi (1,000 kPa/10 bar) |
Max. permissible operating temperature: | 284 °F (140 °C) |
Product contacting parts: | Stainless steel AISI 316L |
Gasket: | Silicone |
Housing is suitable for: | Media of fluid group 2 according to DGRL (PED) 2014/68/EU |
Housing connections: | Tri-Clamp DN40 acc. to DIN32676, open |
Housing closure: | Tri-Clamp |
Drain connection: | Tri-Clamp DN25 acc. to DIN32676, open |
Max. permissible operating pressure: | 145 psi (1,000 kPa/10 bar) |
Max. permissible operating temperature: | 284 °F (140 °C) |
Product contacting parts: | Stainless steel AISI 316L |
Gasket: | Silicone |
Housing is suitable for: | Media of fluid group 2 according to DGRL (PED) 2014/68/EU |
Housing connections: | Tri-Clamp DN40 acc. to DIN32676, open |
Housing closure: | Tri-Clamp |
Drain connection: | Tri-Clamp DN25 acc. to DIN32676, open |
Max. permissible operating pressure: | 145 psi (1,000 kPa/10 bar) |
Max. permissible operating temperature: | 284 °F (140 °C) |
Product contacting parts: | Stainless steel AISI 316L |
Gasket: | EPDM |
Housing is suitable for: | Media of fluid group 2 according to PED 2014/68/EU |
Housing connections: | See table (N1/N2) |
Housing closure: | Tri-Clamp |
Vent N3: | Sanitary valve G ½" |
Drain N4: | Sanitary valve G ½" |
Fittings: | Vent and drain units are included in the scope of supply |
Item no. | No. of filter cartridges | Length of filter cartridge | Dimensions in (mm) |
Connections | Weight | Volume | Permissible pressure | Permissible temperature | |||
inch | A | B | C | D | N1/N2 | lb (kg) | gal (l) | psi (bar) | °F (°C) | ||
KL011040 | 1 | 10" | 29.96 (761) | 6.22 (158) | 7.87 (200) | 1.58 (40) | DN 40 | 14.3 (6.5) | 1,00 (3.8) | -14.5/+145 (-1/+10) | 14/284 -10/+140 |
KL012040 | 1 | 20" | 39.80 (1,011) | 6.22 (158) | 7.87 (200) | 1.58 (40) | DN 40 | 17.2 (7.8) | 1.51 (5.7) | -14.5/+145 (-1/+10) | 14/284 -10/+140 |
KL013040 | 1 | 30" | 49.65 (1,261) | 6.22 (158) | 7.87 (200) | 1.58 (40) | DN 40 | 19.8 (9.0) | 2.01 (7.6) | -14.5/+145 (-1/+10) | 14/284 -10/+140 |
KL013065 | 1 | 30" | 49.65 (1,261) | 6.22 (158) | 8.74 (222) | 2.56 (65) | DN 65 | 19.8 (9.0) | 2.01 (7.6) | -14.5/+145 (-1/+10) | 14/284 -10/+140 |
KL0110GA | 1 | 10" | 29.96 (761) | 6.22 (158) | 7.09 (180) | 0.63 (16) | ½" male thread | 14.3 (6.5) | 1.00 (3.8) | -14.5/+145 (-1/+10) | 14/284 -10/+140 |
KL0130GA | 1 | 30" | 49.65 (1,261) | 6.22 (158) | 11.26 (286) | 1.50 (38) | 2 ½" male thread | 19.8 (9.0) | 2.01 (7.6) | -14.5/+145 (-1/+10) | 14/284 -10/+140 |