Eaton's BECO INTEGRA Cart KLAV range cartridge housings are designed as vent filter housings for gas filtration. They are manufactured of stainless steel and qualify for sterile filtration.
Eaton's BECO INTEGRA Cart KLAV cartridge housings are suitable for the filtration of gases of fluid group 2 according to the Pressure Equipment Directive DGRL 2014/68/EU. Thanks to an optimized filtrate area design and a special surface finish this housing can easily be cleaned and sterilized.
Max. permissible operating pressure: | 72.5 psi (500 kPa, 5 bar) |
Max. permissible operating temperature: | 248 °F (120 °C) |
Product contacting parts: | Stainless steel AISI 316 L/AISI 316 Ti |
Others: | AISI 304 |
Gasket: | EPDM |
Product contacting parts: | Ra < 0,8 µm |
Others: | Ra < 1,6 µm |
Housing is suitable for: | Gases of fluid group 2 according to PED 2014/68/EU |
Housing connections: | ½" male thread |
Housing closure: | Tri-Clamp |
Condensate discharge: | Sanitary valve DN8 acc. to DIN 11851 |
Article no.: | KLAV1 |