Eaton´s BECO INTEGRA CART KK filter cartridge housings are manufactured of stainless steel AISI 316L and designed for gas or steam filtration.
All filter cartridge housings of this range are designed for the filtration of media of fluid group 2 according to the Pressure Equipment Directive PED 2014/68/EU. Different stack heights of 5" to 30" allow perfect adaptation of housing size to the filtered product. Thanks to an optimized filtrate area design and a special surface finish, this housing can be perfectly cleaned and sterilized. BECO INTEGRA CART cartridge housings accept BECO filter cartridges with code 7 adapter.
Max. permissible operating pressure: | -14.5/+145 psi (1,000 kPa/10 bar) |
Max. permissible operating temperature: | -4/+302 °F (-20/+150 °C) |
Product contacting parts: | Stainless steel AISI 316L |
Gasket: | Silicone (USP class VI, FDA, EC 1935/2004) |
Housing is suitable for: | Media of fluid group 2 according to DGRL (PED) 2014/68/EU |
Housing connections: | Tri-Clamp 1,5" acc. to ASME BPE, open |
ATEX classification | II-/2 G Ex h IIC T3…T6 -/Gh X; II-2/ D Ex h III C 150 °C…T85 °C -/Db X |
Housing closure: | Tri-Clamp |
Drain connection: | Tri-Clamp ½ " acc. to ASME BPE, with blind cap |
Item no. | No. of filter cartridges | Length of filter cartridge | Dimensions in (mm) | Connections | Weight | Volume | Permissible pressure | Permissible temperature | ||||
inch | A | B | C | D | lb (kg) | gal (l) | psi (bar) | °F (°C) | ||||
KK107C40 | 1 | 5 | 15 (381) | 3.58 (91) | 5.39 (137) | 2.40 (61) | TC 1.5" | 11 (5) | 1.1 (2.2) | -14.5/+145 (-1/+10) | -4/+302 (-20/+150) | |
KK117C40 | 1 | 10 | 19.72 (501) | 3.58 (91) | 5.39 (137) |
2.40 (61) |
TC 1.5" |
11 (5) | 1.3 (3) | -14.5/+145 (-1/+10) | -4/+302 (-20/+150) | |
KK127C40 | 1 | 20 | 29.57 (751) | 3.58 (91) | 5.39 (137) |
2.40 (61) |
TC 1.5" |
13.2 (6) | 1.6 (4.5) | -14.5/+145 (-1/+10) | -4/+302 (-20/+150) | |
KK137C40 | 1 | 30 | 39.41 (1,01) | 3.58 (91) | 5.39 (137) |
2.40 (61) |
TC 1.5" |
17.6 (8) | 2.1 (6) | -14.5/+145 (-1/+10) | -4/+302 (-20/+150) |