BECO FilterAid filter additive is an innovative technological filter aid used to form the first pre-coat for filtering beer and other beverages. The product can also be used during pre-coating of highly viscous liquids such as must, yeast, sugar syrup, and others.
Application | Quantities lb (g) of BECO FilterAid filter additive per 100 ft² (per m²) |
Initial pre-coating | 13–14 (650–700) |
Second pre-coating | 13 (650) |
Continuous pre-coating | Mixture of diatomaceous earths |