SIHAZYM Wine Clear enzyme is a pectolytic wine enzyme with ß-1,3-1,6-glucanase activity which helps to improve the natural clarification of wine after alcoholic fermentation and to achieve gentle wine filtration. This enzyme can be used in the must-mash stage and throughout the entire alcoholic fermentation process. Its pectolytic activity aids decomposition of the pectins in white wine mashes and in must preclarification and degrades ß-glucans in grapes affected by botrytis.
Application | Dosage lb /1,000 gal (g/100 kg mash) |
Period (hour) |
Mash | 0.25 – 0.42 (3 – 5) |
4 – 6 |
During alcoholic fermentation | 0.25 – 0.33 (3 – 4) |
|
During alcoholic fermentation of botrytisinfected grapes | 0.42 – 0,58 (5 – 7) |