SIHAZYM Fine enzyme is a pectolytic enzyme compound with secondary ß-glucanase activity which enables increased wine filtration. Beside botrytis cinerea, further microorganisms present on the grapes, are able to form fibrillous substances that can lead to problems during must clarification and young wine filtration and can be solved by SIHAZYM Fine enzyme. It is also used for the extraction of mannoproteins during storage of young wines on yeast.
Application | Dosage lb/1,000gal (g/100 kg) must/mash |
Duration |
Young wine: | ||
End of alcoholic fermentation (approx. 62.6 – 68 °F (17 – 20 °C)) |
0.25 – 0.42 (3 – 5) |
2 – 3 weeks |
After alcoholic fermentation (approx. 55.4 - 59 °F (13 – 15 °C)) |
0.42 – 0.67 (5 – 8) |
4 – 6 weeks (stirring once per day) |
Must reserve preparation (approx.46.4 – 50 °F ( 8 – 10 °C)) |
up to 0.67 (8) |
4 – 6 hours |