规格
资源
支持
According to
IEC/EN 62208
Protection class
I
Degree of protection
IP31/42/55
核心功能
xEnergy Light low-voltage main distribution board
Incoming supplies, outgoers and couplings with circuit breakers
Outgoers with SL fuse-switch disconnectors up to 630 A
Incoming supply system for drill-free cable connection
Internal separation up to form 4b type 2 and 6
Cable connection from the top or bottom
xEnergy Light & xEffect xVTL sub-distribution board
Profi+ and EP installation systems
Fitting modules for NZM, NH fuse-switch disconnectors and strips, for screw fuse bases, devices for modular installation and individual devices
xEffect xVTL control distribution board
Control technology with Sasy 60i
Individual, fixed installation units on a mounting plate
Ventilation and air-conditioning
Automation technology
Abrasion-proof protection
Abrasion-proof protection against corrosion thanks to a powder-coated RAL 7035 finish.
Made of sheet steel
This stable sheet-steel enclosure can be mounted side by side and is also ideally suited for stand-alone installation.
Fulfills the standards
Complies with the IEC/EN 62208, EN 60529 and IEC 61439-1/-2 standards.
Additional features
Features include a door-arresting set, a door-contact switch with brackets, control-cabinet lamps and various locking systems.
xEnergy Light
Get more information about Eaton's new xEnergy Light distribution board. Learn more about xEnergy Light
Learn more about xEnergy Light
productfamily.specification
xEffect xVTL
Discover Eaton's xEffect xVTL low-voltage power distribution board.
Learn more about models and specifications
productfamily.downloadlink
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
xEffect xVTL
您确定吗?
您确定吗?
×
×