Eaton's Ci stand-alone polycarbonate enclosures offer maximum flexibility.
Version Ci X according to IEC/EN 62208 |
Version Ci NA according to UL508A |
Degree of protection: IP65 (IK10) |
Base material: glass-fiber reinforced polycarbonate |
Cover material: non-reinforced polycarbonate |
Resistance to abnormal heat: base: 960 °C / cover: 850 °C |
Flammability characteristics: base UL94V1 / cover UL94V2 |
Insulation resistance: Ui = 1000 V AC / 1500 V DC |
Protection against electric shock: protection class II, fully insulated |
Color: base: RAL7035 / cover: transparent gray or RAL7035 |
Installation site conditions: indoor; outdoor protected |