型号
资源
支持
Certifications and compliances
Weatherproof
Watertight
NEMA 3, 4, 5
NEMA 250
CEC (cUL certified for sizes up to 8” x 8” x 6”):
Class II, Groups E, F, G
Class III
Encl. 3, 4, 5
Design features
Covers are suitable for vehicular traffic (H20 loading)
Neoprene cover gasket
Wide range of drilled and tapped conduit entrance sizes and locations permits extreme flexibility of use in conduit system
Internal equipment mounting pads may be drilled and tapped for 1/4” - 20 mounting screws
Blind tapped into internal mounting pads
Mounting straps are standard on smaller sized boxes up to 8” x 8” x 6”; for larger sizes, consult factory
Standard materials
Body – iron alloy with hot dip galvanized finish
Cover – heavy gauge steel with hot dip galvanized finish
Gaskets – neoprene
Cover screws – stainless steel
productfamily.specification
comparisionGoBack
×
×
Something went wrong
Sorry, we can't get that information right now.
productfamily.downloadlink
目录
Crouse-Hinds series WJBF Junction Boxes catalog page
Download
(PDF 221 KB , 27/08/2019)
认证报告
Canadian certification
UL certification
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
WJBF W-Series Junction Boxes
您确定吗?
您确定吗?
×
×