Crouse-Hinds series TBF and TBP Nonmetallic Enclosures are molded from a glassfiber polyester resin compound which is highly resistant to corrosion. TBF and TBP enclosures are available in nine sizes and have a minimum wall thickness of 3mm to ensure they are suited to a wide range of applications including control systems, meters, valves or instruments.
These enclosures are ideally suited for environments where weight is a prime consideration.
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.