Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D*
  • cULus to UL50/C22.2 No. 94-M91
  • NEMA Type 3S, 4 (painted steel), NEMA Type 4X (stainless steel), NEMA Type 6; IP66
  • UL Listed E115376 (Ordinary Location)
  • IECEx and ATEX component certificate – BVS13ATEXE015U and IECEx BVS 13.0025U
  • 2G Ex e IIC Gb or 2D Ex tb IIIC Db
  • TR-CU and EAC certified

* When terminal blocks or approved Class I, Division 2 devices are installed within the enclosure in accordance with NEC/CEC requirements. These enclosures are NOT explosionproof and will NOT contain an explosion. Installation of arcing and sparking devices which are not Class I, Division 2 rated or higher is NOT PERMITTED.

Design features

  • Designed to meet the requirement for distribution and lighting junction boxes
  • Available in 13 sizes with standard finishes of painted or 316L stainless steel, together with the high IP rating, make these enclosures suitable for all environmental conditions
  • The stainless steel versions are particularly recommended for use in marine or other corrosive environments

Standard materials

  • Enclosure – polished 316L stainless steel; polished 304 stainless steel; painted mild steel
  • Gasket – foam-in-place silicone (standard); cut silicone (with gland plates, optional)