Design features

  • More internal cubic capacity for different sized conductors
  • Accurately tapped, tapered threads (NPT) for tight, rigid joints and ground continuity
  • Size ranges 12” through 48”, hub sizes 1” to 6”
  • Available in painted steel and 316L stainless steel 

Standard materials

  • Bodies – painted steel with polyester powder coat over zinc primer; or 316L stainless steel 
  • Hubs – steel; malleable iron; stainless steel; aluminum
  • Cover bolts – 316L stainless steel