Certifications and compliances

NEC and CEC

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

UL standard:

  • UL1203

CSA standard:

  • C22.2 No. 30

Design features

  • Compact in design – ideal for applications where space is limited
  • Supplied with a variety of hubs for installation flexibility (six hubs and three plugs or 10 hubs and seven plugs)
  • Cover sealed with standard o-ring gasket, providing a raintight enclosure

Standard materials

  • Bodies – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint
  • Covers – copper-free aluminum