Supplied with dome cover and adjustable mounting position plate which extends into dome cover
Mounting plate is adjustable; it may be located in center of cover so small devices can be mounted on both sides of plate or toward either side of dome cover when larger devices are mounted on one side of plate
Standard materials
Bodies – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint