Crouse-Hinds series GUB and GUBA IEC ATEX enclosures provide Ex d protection in Zones 1, 2, 21 and 22 hazardous areas. They are used in threaded rigid conduit systems in hazardous areas to function as a splice box, pull box, or equipment and device enclosure.
GUB enclosures:
ATEX certificate: LOM 03ATEX3107U (empty enclosures):
ATEX certificate: LOM 04ATEX2018 (custom control panels):
Metallic enclosures:
Marking to 94/9/CE
EC - type examination certificate
Degree of protection
GUBA enclosures:
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.