Certifications and compliances

NEC and CEC

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL standard: 1203
  • CSA standard: C22.2 No. 30

Design features

  • Supplied with union hubs, which makes it a compact assembly
  • Have a variety of hub arrangements
  • Covers are threaded
  • Mounting straps are standard on all boxes

Standard materials

  • Body – Feraloy iron alloy
  • Cover – copper-free aluminum