Eaton's Crouse-Hinds series CEAG GboX junction and terminal enclosures are a glass-reinforced polyester (GRP) terminal box solution designed for use with metallic cable glands, cable entries on multiple sides/faces, and with industry standard sizes to match common end-user specifications.
Manufactured to meet the most demanding harsh and hazardous area environmental applications, GboX enclosures are a globally certified enclosure for Zones 1, 2, 21 and 22 areas. The enclosures are certified to meet the oil and gas industry's demanding requirements for impact, thermal and IP66 ingress protection.
GboX enclosure solutions provide corrosion resistance, impact strength and ingress protection in harsh and hazardous areas.
Empty enclosures:
Terminal enclosures:
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.