Crouse-Hinds series FSJ Small Line fiberglass enclosures offer a lightweight, compact solution for applications requiring confined spaces. The FSJ line houses everything from terminal blocks to small positional control. Available in a choice of two body styles, these enclosures are made of fiberglass-reinforced polyester and have a memory retaining polyurethane gasket and stainless steel screws for exceptional corrosion resistance.
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.