Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D*; Class I, Zone 1
  • cULus to UL50/C22.2 No. 94-M91
  • UL Listed E115376 (Ordinary Location)
  • Type 3S, 4 – painted mild steel; Type 4X/IP66 – stainless steel
  • ATEX and IECEx component certificates (BAS 15ATEX0099U and IECEX BAS15.0071U)
  • 2G Ex e IIC Gb or 2D Ex tb IIIC Db
  • TR-CU and EAC certified

* When terminal blocks or approved Class I, Division 2 devices are installed within the enclosure in accordance with NEC/CEC requirements. These enclosures are NOT explosionproof and will NOT contain an explosion. Installation of arcing and sparking devices which are not Class I, Division 2 rated or higher is NOT PERMITTED.

Design features

  • Available in a comprehensive range of sizes, each with various configurations for a multitude of applications
  • Offers unique design features, precision manufacturing and the highest quality materials, making it the premier choice for instrumentation and electrical applications across the globe
  • Over 100 standard sizes in both stainless steel and painted steel
  • Single door enclosures up to 63” x 48” x 16” (1600 x 1200 x 400mm)
  • Flush mount enclosures
  • Eagle enclosures with a sloped water shedding design

Standard materials

  • Enclosure – 316L stainless steel; 304 stainless steel; painted mild steel
  • Enclosure finish (stainless steel only) – corrosion-resistant chromium enriched electro-polished surface
  • Gasket – foam-in-place silicone on lid (standard); cut silicone (optional)
  • Keyed lock fastening mechanism – stainless steel
  • Door hinges – stainless steel
  • Enclosure mounting – four external 3mm stainless steel welded lugs, 11mm Ø holes/slots
  • Equipment mounting – four (up to 10 depending on size) stand-off pillars 9mm Ø, 15mm high, tapped M6 x 10, for rail/mounting plate
  • Enclosure earth – M10 external and internal stainless steel earth stud assembly
  • Mounting plate – 2mm sheet steel with zintec finish (available in stainless steel)
  • Gland plates – rounded corners to eliminate sharp points; 3mm thickness (standard); 6mm thickness (optional)