Certifications and compliances

NEC and CEC

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL1203
  • cUL to CSA standard C22.2 No. 30
  • Enclosure type 3, 3R, 4, 4X, 7BCD, 9EFG

IECEx

  • EN:60079-0 and EN:60079-1
  • IECEx certificate: IECEx ETL 13.0040U

ATEX

  • Ex d IIB + H2 T6, IP66
  • ATEX certificate: ITS08ATEX15797U

Design features

  • Style C boxes provided with aluminum plate cover as standard, allowing for field addition of cover device holes
  • Stainless steel cover bolts (Style C only)
  • Ground joint cover opening provides maximum opening for pulling wires or mounting equipment
  • Walls of bodies may be drilled and tapped for conduit entries as shown in listings
  • Stud bolts in diagonally opposite corners of body aid in aligning cover to body during installation (not furnished with hinged covers)
  • All Style C bodies are provided with captive, triple-lead, quick-release hex head stainless steel bolts with spring loaded action which provides clear indication that cover bolts are fully retracted from the body
  • External flange design – wide unobstructed cover opening provides a completely accessible interior for wiring and electrical equipment
  • Square corners of enclosure body provide maximum interior space and area for conduit openings
  • Internal grounding lug provides a means to ground enclosed equipment
  • Special neoprene cover gasket provides a watertight seal to meet NEMA 4 requirements, and provides superior protection for enclosed equipment against water/corrosion
  • Enclosures are machined for field installed mounting plates
  • Detachable mounting feet provide mounting flexibility; no need to replace enclosure if mounting feet are broken
  • Optional stainless steel hinges provide convenient and easy access for inspection, maintenance and systems changes
  • Enclosures are machined to accept field installed hinges
  • IEC rated when ordered with ATEX suffix

Standard materials

  • Body and cover – copper-free aluminum
  • Gasket – neoprene
  • Cover bolts – stainless steel (Style C); steel (Style D)

Drawings and design support