Approved for use in IEC Zones 1, 2, 21 and 22, Crouse-Hinds series EJB and EJW explosion-protected enclosures are used in threaded rigid conduit systems in hazardous areas to function as a splice box, pull box, or equipment and device enclosure. The enclosures may be installed in indoor or outdoor applications.
ATEX certificate – LOM 02ATEX3060U (empty enclosures):
ATEX certificate – LOM 03ATEX2004X (custom control panels):
Metallic enclosures:
Marking to 94/9/CE
EC - type examination certificate
Degree of protection
Components:
Marking to 94/9/CE
EC - type examination certificate
Degree of protection
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.