Certifications and compliances
NEC/CEC
- Class I, Division 1 & 2, Groups B†, C, D
- Class II, Division 1, Groups E, F, G
- Class II, Division 2, Groups F, G
- Class III
- NEMA/EEMAC: 3, 4, 4X*, 7B†CD, 9EFG
- UL standard: 1203
- CSA standard: C22.2 No. 30
IEC
- FM Classification No.: 3615
- ATEX certificate: KEMA 02 ATEX 2265U (requires ATEX suffix)*
- IEC standards: EN:60079-0, EN:60079-1, EN:60529
*EIH only.
†For Group B applications, seal within 1- 1/2" of enclosure in accordance with Sections 501-5 of the National Electrical Code as well as any other applicable codes.