Stroke-sanded finish creates smoother surface for installation of pushbutton/pilot light operators
Neoprene gasket comes standard in all sizes and provides NEMA 4 rating
Aluminum hinges come standard on sizes 121204 and larger, and are available on sizes 081006 through 101406 by adding suffix S598
Factory drilled and tapped, internal mounting pads enable the installer to easily add a mounting plate in the field
Factory-machined, drilled and tapped entries up to three inches in diameter
UL/cUL certified for field addition of drilled and tapped entries on sides, top, bottom or back of the enclosure
Optional aluminum plate cover provides greater surface area for installation of pushbutton/pilot light operators and allows for installation of windows
Type 4X available – see catalog page for options
Bolt-on (style D enclosures) and tap-in (style C enclosures) mounting feet can be easily replaced in the field if damaged