Trail charger

The Eaton TrailCharger allows the operator to charge a remote battery bank at a regulated 14V, eliminating voltage loss due to long wire lengths. The Trail Charger is designed to provide a regulated 14Vdc to remotely mounted batteries. The Trail Charger charges the lift gate batteries at the voltage they need, working to keep the batteries in a charged state ready for your next lift.

核心功能

  • 50A model available
  • Two Lock out feature reduces output current
  • LED and diagnostics output

Options

  • 50A model available
  • Two Lock out feature reduces output current
  • LED and diagnostics output

Standards & Certifications

  • Eaton DC-DC trail charger are designed to meet specific customer requirements including, SAE, ISO, E mark, CE and military standards, as well as application specific environmental requirements and IP67 certification.
productfamily.specification
Model 21030C10
Voltage (Input / Output) 24 / 12
Output current 30
Functions Converter
Design features IP 67, switched and unswitched output, RoHS
0
分类标准
()
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close