规格
资源
支持
核心功能
Options
Laser etch capable cover (both inside & out)
2, 3 or 4 fuse models (supplied with or without fuses installed)
Single or dual input cable terminals (on the four-position fuse holder)
Certifications
The PDM-AMI family of fuse holders is designed to SAE electrical specifications as well as IP6k9k environmental sealing requirements.
productfamily.specification
productfamily.downloadlink
目录
CPCD Transportation Catalog
Download
(PDF 40 MB , 28/03/2022)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
PDM-AMI Series (Multiple fuse holder family)
您确定吗?
您确定吗?
×
×