The on-board charger takes AC input from your charging station and converts it to direct current to charge a 350V or 650V battery. The use of common modules can reduce development costs by up to 50 percent. It can also be combined with an Eaton DC/DC converter for a customized system solution.
On-Board Charger (OBC) Specifications:
•225-500 volt DC output
•Bidirectional capability
•95% efficiency
•Supports global charging standards
•Power density of 2kW per liter
•3-phase and single-phase
•Custom aluminum enclosures
Work with an Eaton expert to design a unique solution that meets your requirements.