Low voltage disconnects

The Low Voltage Disconnect (LVD) is a 100% solid state electronic protection module which disconnects predetermined auxiliary loads from the starting battery bank to assure enough power is left in the batteries for starting. The unit is capable of directly powering loads of up to 70A continuous draw at 85°C and has 2 outputs designed to control an external relay.

核心功能

  • Automatically disconnects non-critical loads from the battery(ies) to prevent excessive battery discharge
  • Automatically reconnects loads if vehicle is started or battery is recharged
  • Manual override for connecting or disconnecting during emergencies
  • Selectable Pre-set models available ranging from 9.0V to 12.8V
  • Audible or visual alarm output activates 1 minute before disconnect
  • 100% Solid-State logic and switching circuitry on most models
  • Fully protected
  • Low standby current

Options

  • Disconnect voltage set point
  • Input and output connectors
  • CAN diagnostics and control
  • Relay control for secondary circuits
productfamily.specification
Model Disconnect Voltage (V) Current (A) Description
130512 Adjustable 9.0 - 12.15 20 Low voltage switch, electromechanical
133121070 12.1 70 Solid-state LVD, VIN and VOUT
137121100 12.1 100 Solid-state LVD, Connections with 8mm studs
137123100 12.3 100 Solid-state LVD, Connections with 8mm studs
1381180706 11.8 70 CAN capable / 6 guage wire
1381180708 11.8 70 CAN capable / 8 guage wire
0
分类标准
()
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close