Rating | For use with AMG (Mega) fuses from 100A - 300A |
Temperature rating | -40°F (-40°C) to 260°F (125°C) |
Materials | UL 94 V-0 thermoplastic with zinc-plated steel studs |
Termination | M8 or 5/16-18 threaded studs and hex nuts for fuse mounting. Wire sizes: #8 AWG - 1/0 |
Torque rating | 150 in-lbs max |
Mounting torque rating | Optional mounting hole patterns, 44 in-lbs max |