Developed to aid efficiency, Eaton’s purpose-built heavy duty EV transmission helps to increase range, grade capability and acceleration for commercial electric vehicles (EVs). Leveraging decades of experience building industry-leading commercial vehicle (CV) transmissions, the heavy duty EV transmission is based on proven, robust and efficient layshaft architecture and allows for use of a smaller motor -- optimizing cost and efficiency.
# of forward speeds | 4 |
---|---|
Architecture | EV |
Casing | Aluminium case with helical gearing |
Max. input speed | 5000 rpm |
Shift controls | Eaton proprietary shift control logic |
Max. torque capacity | 2600 Nm |
Typical GCW | 43T |
Dry weight | TBD |
Total length | TBD |
Oil capacity | TBD |
PTO | Rear PTO, option 8-bolt PTO |
Maintenance intervals | 3 years, 400,000 km oil change (Bus/Vocational) |
Ratio | 1st | 2nd | 3rd | 4th | Overall |
5.782 | 3.252 | 1.795 | 1 | 5.782 |