Designed for the protection of main circuit and high-power battery charging up to 500 – 1000V DC in ratings from 150 to 1000 A.
Mains / charging: battery protection, battery inverter, fast charging
Download our technical brochure
Designed for the protection of high power charging and as back-up main protection up to 1000 Vdc in rating up to 1000 amps.
Mains / charging: battery protection, fast charging
Designed for the protection of high-power battery charging and management systems up to 500 & 1000 Vdc in rating from 10 to 50 amps.
Auxiliary: DC/DC converter, HVAC, OBC
Download our technical brochure
Designed for the protection of main circuit and high-power battery charging up to 500 – 1000V DC in ratings from 150 to 1000 A.
Mains / charging: battery protection, battery inverter, fast charging
Download our technical brochure
Volts | 500 Vdc |
Amps |
|
Interrupting ratings |
|
Agency information |
|
Dimensions | See catalog: |
Volts | 1000V |
Amps |
|
Interrupting ratings |
|
Dimensions | See catalog: |