The Eaton 3-in-1 Battery Vent Valve is the first valve on the market that is capable of three unique functions, including a battery case leak-check mechanism and passive and active venting to provide overpressure relief for a vehicle’s battery pack.
Eaton also developed the tool to actuate the leak check mechanism at customer assembly lines, allowing for testing through pressurization or a vacuum.
Its spring-based actuation technology allows us to accommodate flexibility to different opening pressure requirements while keeping the same valve design to drive economies of scale.