Eaton Battery Isolators are diode based products that prevent current from flowing between batteries in a battery isolator-like configuration or between charging sources in a combiner-like configuration. Eaton Battery Isolator options include single, dual and triple inputs and single, dual, triple and quadruple output configurations. Specific configuration options for numerous OEM (Ford, Chrysler, Toyota, Honda, etc) applications.
Model | Current (A) | Input | Output |
122 | 25 | 1 | 2 |
702 | 70 | 1 | 2 |
703 | 70 | 1 | 3 |
704 | 70 | 1 | 4 |
2702 | 70 | 2 | 2 |
2703 | 70 | 2 | 3 |
952 | 95 | 1 | 2 |
1202 | 120 | 1 | 2 |
1203 | 120 | 1 | 3 |
3202 | 120 | 2 | 2 |
3203 | 120 | 2 | 3 |
1302 | 130 | 1 | 2 |
1602 | 160 | 1 | 2 |
1603 | 160 | 1 | 3 |
2003 | 200 | 1 | 2 |
2402 | 240 | 1 | 2 |
2403 | 240 | 1 | 3 |
3002 | 300 | 1 | 2 |
3003 | 300 | 1 | 3 |
3303 | 95 / 160 | 2 | 3 |
3603 | 120 / 160 | 2 | 3 |
31822 | 160 | 1 | 2 |
31922 | 240 | 1 | 2 |