Catalog Number | AMI Series Bolt In Fuses |
Application | Power distribution protection for automotive systems. |
Current Rating | 30-200A |
Voltage Rating | 32Vdc |
Interrupt Rating | 2000A @ 32Vdc; 5000A@ 16Vdc |
Housing Material | UL-rated 94V0 thermoplastic |
Terminal Material | Tin-plated brass |
Mounting | Max torque of 35 in-lbs (4N•m) |
Marking | Color-coded housings for each amperage |