SMAJE: 400 W 汽车瞬态电压抑制器,SMA 封装,单极和双极
SMBJE: 600 W 汽车瞬态电压抑制器,SMB 封装,单极和双极
15BJ: 1500 W 汽车瞬态电压抑制器,SMBF 封装,单极和双极
SMCJE: 1500 W 汽车瞬态电压抑制器,SMC 封装,单极和双极
SMDJE: 3000 W 汽车瞬态电压抑制器,SMC 封装,单极和双极
5-0SMDJ: 5000 W 汽车瞬态电压抑制器,SMC 封装,单极和双极
SMFE-200: 200 W 汽车瞬态电压抑制器,SOD-123FL 封装,单极和双极
SMFE-400: 400 W 汽车瞬态电压抑制器,SOD-123FL 封装,单极和双极
SM8S: 6600 W 汽车瞬态电压抑制器,DO-218AB 封装,单极和双极
SM8T: 8000 W 汽车瞬态电压抑制器,DO-218AB 封装,单极和双极
Please veiw the automotive TVS Diode data sheets for specification information.
SMAJE: 400 W Automotive transient voltage suppressor, SMA package, Uni and Bi-polar
SMBJE: 600 W Automotive transient voltage suppressor, SMB package, Uni and Bi-polar
15BJ: 1500 W Automotive transient voltage suppressor, SMBF package, Uni and Bi-polar
SMCJE: 1500 W Automotive transient voltage suppressor, SMC package, Uni and Bi-polar
SMDJE: 3000 W Automotive transient voltage suppressor, SMC package, Uni and Bi-polar
5-0SMDJ: 5000 W Automotive transient voltage suppressor, SMC package, Uni and Bi-polar
SMFE-200: 200 W Automotive transient voltage suppressor, SOD-123FL package, Uni and Bi-polar
SMFE-400: 400 W Automotive transient voltage suppressor, SOD-123FL package, Uni and Bi-polar
SM8S: 6600 W Automotive transient voltage suppressor, DO-218AB package, Uni and Bi-polar
SM8T: 8000 W Automotive transient voltage suppressor, DO-218AB package, Uni and Bi-polar
6KPE: 6600 W Automotive transient voltage suppressor, axial lead package, Uni and Bi-polar
12KPE: 12000 W Automotive transient voltage suppressor, axial lead package, Uni and Bi-polar