6 mm x 2.7 mm Epoxy sealed radial lead NTC thermistor
(PDF 647 KB
,
22/11/2021)
5 mm disc 5 ohm to 470 kilo-ohm epoxy sealed radial NTC thermistor for temperature sensing
(PDF 1 MB
,
31/08/2022)
7.0 mm x 2.3 mm Epoxy sealed radial lead NTC thermistor with enameled wire
(PDF 644 KB
,
23/11/2021)
3 mm disc 0.9 kilo-ohm to 470 kilo-ohm epoxy sealed radial NTC thermistor for temperature sensing
(PDF 984 KB
,
31/08/2022)
1.4 mm disc 1 kilo-ohm to 470 kilo-ohm epoxy sealed radial NTC thermistor for temperature sensing
(PDF 727 KB
,
31/08/2022)