All parallel male threads are supplied with an o-ring seal as standard to maintain IP66/IP68 level of ingress protection.
Tapered male thread options are not normally supplied complete with an ‘O’ ring seal, thread sealant should be used to maintain the desired level of ingress protection. If an ‘O’ ring seal is required (clearance holes) this can be available as an option.