Redapt Insulated adaptors

Certification
Exd I and IIC & Exe I and IIC
Ingress protection
IP66/IP68
Operating Temperature
-20°C to +130°C

Protection category

Eliminates electrical noise

Insulated adaptors are an ideal method of providing a grounding for cable armour in explosive environments, particularly where the instruments or equipment are highly sensitive to electrical noise.

They can also reduce the circulating currents that can cause heating of high capacity cables, and segregate high and low voltage earth fault paths.

Offshore oil and gas rig

View the rest of the Redapt range

Redapt - One of the world's leading manufacturers of Ex approved products

Since 1979, Redapt has been known for its specialism in Ex and is named after its core product range REducers and aDAPTors. Today, alongside Capri and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

Ordering information

Download the products datasheet for certifications & compliances information, product coding and thread dimensions.

DB Series
Insulated Exd/Exe adaptors

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close