Approved in accordance to EU directives for explosive atmospheres
IECEx
Approved in accordance to international IEC standards for equipment in explosive atmospheres
CE
Demonstrates compliance in accordance with EU health & safety standards
EAC
Approved in accordance with all applicable technical regulations of the Eurasian Customs Union (Russia, etc.)
Ex
Approved in accordance with technical regulation related to safety of equipment in explosive atmosphere of the Eurasian Customs Union (Russia, etc.)
View the full Raxton range
RelatedProducts
Tailor-made thread conversion, created to your exact requirements
Have a specific requirement that is not met by the standard range? Raxton has years of experience of working closely with customers to meet specific project needs and constraints.
A recognised thread specialist in hazardous area and industrial applications since 1976, Raxton remains committed to products designed to solve the difficulties which exist today in the electrical industry due to the variety of thread forms in use.