Material
Thread options
IP rating
Applications
Size | Thread ISO | A | E | L | Catalog Number |
10 | M16 | 19.0 | 7.0 | 11.5 | CAP341560 |
14 | M20 | 22.0 | 8.0 | 12.0 | CAP342060 |
16 | M20 | 24.0 | 8.0 | 13.0 | CAP342760 |
18 | M25 | 27.0 | 9.0 | 13.5 | CAP342560 |
22 | M32 | 32.0 | 10.0 | 16.5 | CAP343260 |
30 | M40 | 41.0 | 12.0 | 18.5 | CAP344060 |
40 | M50 | 55.0 | 14.0 | 18.5 | CAP345060 |
50 | M63 | 65.0 | 16.0 | 23.0 | CAP346360 |
Size | Thread Pg | A | E | L | Catalogue Number |
10 | 9 | 20.0 | 7.0 | 11.5 | CAP340900 |
14 | 11 | 24.0 | 8.0 | 12.0 | CAP341100 |
16 | 13 | 24.0 | 9.0 | 13.0 | CAP341300 |
18 | 16 | 27.0 | 9.0 | 13.5 | CAP341600 |
22 | 21 | 36.0 | 10.0 | 16.5 | CAP342100 |
30 | 29 | 44.0 | 12.0 | 18.5 | CAP342900 |
40 | 36 | 54.0 | 14.0 | 18.5 | CAP343600 |
50 | 48 | 67.0 | 16.0 | 23.0 | CAP344800 |