Using helically wound galvanised steel covered with a black PVC smooth coating, CAPRIROK offers a versatile and adaptable solution to protect the cables from harsh, oily environments and damages from crushing or pullout.
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalog number |
10 | 11.8 | 7.0 | 35.0 | 25 | CAP321010 |
12 | 14.2 | 10.0 | 40.0 | 25 | CAP321210 |
16 | 17.8 | 12.6 | 50.0 | 25 | CAP321610 |
20 | 21.1 | 16.0 | 65.0 | 25 | CAP322010 |
25 | 26.4 | 21.0 | 100.0 | 25 | CAP322510 |
32 | 33.1 | 26.5 | 135.0 | 25 | CAP323210 |
40 | 41.8 | 35.4 | 175.0 | 25 | CAP324010 |
50 | 47.9 | 40.4 | 230.0 | 25 | CAP325010 |
63 | 59.7 | 51.6 | 280.0 | 25 | CAP326310 |