CAPRIPLAST GS flexible conduit fittings

The CAPRIPLAST GS and CAPRIFLEX GS conduit connectors are specifically used with the GS option of conduit which includes additional braided protection on the outside of the conduit.

The connectors specifically terminate the exterior braid as part of the assembly.

Material
Nickel-plated brass
Special feature
Suitable for EMC applications
Options
Fixed, swivel or high tightness fittings

High quality fittings for industrial environments

Together with the CAPRIPLAST GS conduits, CAPRIPLAST GS fittings offer the perfect protection in industrial environments where higher abrasion resistance or screening are required.

Three fitting options are available in the range all ISO metric threads (IEC EN 61386): fixed, swivel and HCEM.

getty images industry machine cable glands 510162486

Cable types

Protection category

Choose a fitting to ensure hassle free installation and ongoing reliability

CAPRIPLAST fixed fitting

High tensile strength of 120kg (20mm size), suitable for knockouts.

Thread options
ISO metric thread - IEC EN 61386

IP rating
IP54 

Temperature range
-50°C to +300°C

CAPRIPLAST swivel fitting

Suitable for threaded entries or knockouts with high tensile strength 120kg (20mm size).

Thread options
ISO metric thread - IEC EN 61386

IP rating
IP54

Temperature range
-100°C to +300°C

CAPRIPLAST HCEM fitting

Ideal for routing cables within machines and other applications with high tensile strength and EMC screening.

Thread options
ISO metric thread - IEC EN 61386

IP rating
IP65

Temperature range
-50°C to +135°C

Designed to work with Eaton's CAPRIPLAST GS metallic PVC coated flexible conduit

CAPRIPLAST GS is a galvanised steel metallic conduit with a PVC sleeve and a braided steel cover to achieve an EMC protection. 

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRIPLAST GS fittings ordering information

 CAPRIPLAST GS fixed fitting

Size A ISO B C D E F Catalogue Number
16 16 10.0 18.0 20.0 11.5 20.0 CAP321654
20 20 10.0 20.8 26.0 15.3 24.0 CAP322054
25 25 12.0 22.5 30.0 19.1 29.0 CAP322554
32 32 13.0 26.3 38.0 26.2 38.0 CAP323254
40 40 14.0 28.8 50.0 34.6 48.0 CAP324054
50 50 15.0 33.0 60.5 44.7 58.0 CAP325054

 CAPRIPLAST GS swivel fitting

Size A ISO B C D E F Catalogue Number
16 16 10.0 11.5 38.1 20.0 20.0 CAP321644
20 20 10.0 15.3 40.0 24.0 24.0 CAP322044
25 25 12.0 19.1 47.2 29.0 29.0 CAP322544
32 32 13.0 26.0 52.6 38.0 38.0 CAP323244
40 40 14.0 34.6 57.8 48.0 48.0 CAP324044
50 50 15.0 44.7 60.2 58.0 58.0 CAP325044

 CAPRIPLAST GS HCEM fitting

Size A ISO B C D E F G H Catalogue Number
16 16 12.0 35.0 32.6 11.5 24.0 26.0 24.0 CAP311644
16 20 14.0 35.0 32.6 11.5 24.0 26.0 24.0 CAP311744
20 20 14.0 37.0 37.0 15.3 26.0 29.0 28.0 CAP312044
25 25 15.0 43.0 43.0 19.1 33.0 36.0 34.0 CAP312544
32 32 16.0 47.0 47.0 26.0 40.0 42.0 41.0 CAP313244
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close