CAPRILOK Premium conduit fittings

Material
Polyamide 6.6 - Black
Benefits
UV resistant
Continuous operating temperature
-50 °C to +135 °C

Ultimate protection for cables in harsh environments

The CAPRILOK Premium fittings range with its metallic threaded base has been designed to fulfil the requirements of applications in harsh environments. Combined with the CAPRILOK conduit range, it provides the best solution for cable routing and protection.

  • Self-extinguishing
  • Nickel-plated brass male thread
  • E-229161 - Connection by ISO metric thread according to NF EN 60423
  • E-229161 - Connection by electrical Pg thread according to UTE C 68311 and DIN 40430 (except for Premium Elbow 45° fitting)
  • IP66: protection following certification NF EN 60529 (couple conduit/fitting)
  • IP66: with a flat gasket on the tail thread

Cable types

Protection category

Straight Premium fitting

Elbow 45° Premium fitting

Elbow 90° Premium fitting

Discover Eaton's full range of CAPRILOK fittings

Eaton’s CAPRILOK fittings range includes three options: Standard, Compakt & Premium. The Standard provides IP66 cost-effective connectors and baseplates for industrial applications, the Compakt provides enhanced sealing from IP66 to IP69 and the Premium includes enhanced connection with a nickel-plated brass threaded base and a wide range of accessories.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRILOK Premium conduit fittings - Ordering information

Straight Premium fitting

ISO type

Size Conduit External Ø Fitting Thread (ISO) Thread Length B Bore E Max Ø D Height H A/F Catalog Number
9   13.0 M16 12.0 11.0 24.0   39.0 20.0 CAP680164
11   15.8 M16 12.0 11.0 29.0   45.0 20.0 CAP680174
11   15.8 M20 12.0 14.5 29.0   45.0 24.0 CAP680214
16   21.2 M20 12.0 14.5 32.0   45.0 24.0 CAP680204
21   28.5 M25 12.0 19.5 44.0   50.0 29.0 CAP680254
29   34.5 M32 13.0 26.5 51.0   54.0 38.0 CAP680324
36   42.5 M40 15.0 32.5 63.0   64.0 50.0 CAP680404
48   54.5 M50 17.0 42.0 76.0   68.0 58.0 CAP680504
48   54.5 M63 16.0 53.0 76.0   68.0 70.0 CAP680634

Pg type

Size Conduit External Ø Fitting Thread (Pg) Thread Length B Bore E Max Ø D Height H A/F Catalog Number
9   13.0 Pg9 10.0 11.0 24.0 39.0 22.0 CAP680904
11   15.8 Pg11 12.0 11.0 29.0 40.0 24.0 CAP681104
16   21.2 Pg13 10.0 14.5 32.0 45.0 24.0 CAP681504
16   21.2 Pg16 13.0 14.5 32.0 45.0 29.0 CAP681604
21   28.5 Pg21 14.0 19.5 44.0 50.0 35.0 CAP682104
29   34.5 Pg29 14.0 26.5 51.0 54.0 42.0 CAP682904
36   42.5 Pg36 17.0 42.0 63.0 64.0 58.0 CAP683604

Elbow 45° Premium fitting

ISO type

Size Conduit External Ø Fitting Thread (ISO) Thread Length B Bore E Max Ø D Height H A/F Catalog Number
11 15.8 M16 12.0 14.0 29.0   57.0 24.0 CAP689147
11 15.8 M20 12.0 14.0 29.0   57.0 24.0 CAP689157
16 21.2 M20 12.0 14.0 32.0   64.0 24.0 CAP689207
21 28.5 M25 12.0 19.0 44.0   78.0 29.0 CAP689257
29 34.5 M32 13.0 24.5 51.0   85.0 38.0 CAP689327
36 42.5 M40 15.0 34.5 63.0 100.0 50.0 CAP689407
48 54.5 M50 17.0 39.0 76.0 120.0 58.0 CAP689507
48 54.5 M63 17.0 39.0 76.0 120.0 70.0 CAP689637

Elbow 90° Premium fitting

ISO Type

Size Conduit External Ø Fitting Thread (ISO) Thread Length B Bore E Max Ø D Height H A/F Catalog Number
9 13.0 M16 12.0 10.5 24.0   48.0 20.0 CAP681284
11 15.8 M16 12.0 10.5 29.0   50.0 20.0 CAP681784
16 21.2 M20 12.0 14.0 32.0   54.0 24.0 CAP682084
21 28.5 M25 12.0 19.0 32.0   67.0 29.0 CAP682584
29 34.5 M32 13.0 24.5 44.0   75.0 38.0 CAP683284
36 42.5 M40 15.0 32.5 51.0 102.0 50.0 CAP684084
48 54.5 M50 17.0 39.0 63.0 107.0 58.0 CAP685084
48 54.5 M63 17.0 39.0 76.0 107.0 70.0 CAP686384

Pg type

Size Conduit External Ø Fitting Thread (Pg) Thread Length B Bore E Max Ø D Height H A/F Catalog Number
9 13.0 Pg9 10.0 10.0 24.0   48.0 22.0 CAP680984
11 15.8 Pg11 12.0 10.0 29.0   50.0 24.0 CAP681184
16 21.2 Pg13 10.0 10.0 32.0   54.0 24.0 CAP681584
16 21.2 Pg16 13.0 11.2 32.0   54.0 29.0 CAP681684
21 28.5 Pg21 14.0 11.5 44.0   67.0 35.0 CAP682184
29 34.5 Pg29 14.0 12.2 51.0   75.0 42.0 CAP682984
36 42.5 Pg36 17.0 12.2 63.0 102.0 58.0 CAP683684
48 54.5 Pg48 12.0 16.0 76.0 107.0 64.0 CAP684884

Designed to work together with Eaton's range of CAPRILOK plastic conduit

Eaton's CAPRILOK range includes two versions: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close