Material
Polyamide 6.6 - Black
Benefits
UV resistant
Continuous operating temperature
-50 °C to +135 °C

Compact and efficient, ideal for conventional and heavy industrial applications

Its compact and robust design combined with the CAPRILOK conduit range makes the CAPRILOK Compakt fittings range a perfectly sealed IP66/67/68/69 solution for all industrial applications from conventional to heavy.

  • Self-extinguishing
  • Internal thermoplastic sealing ring
  • E-229161 - Connection by ISO metric thread according to NF EN 60423 
  • E-229161 - Connection by electrical Pg thread according to UTE C 68311 and DIN 40430
  • IP66 + IP67 + IP68 + IP69

Cable types

Protection category

Two options in the CAPRILOK Compakt fittings range

Straight Compakt fitting

Elbow 90° Compakt fitting

Discover Eaton's full range of CAPRILOK fittings

Eaton’s CAPRILOK fittings range includes three options: Standard, Compakt & Premium. The Standard provides IP66 cost-effective connectors and baseplates for industrial applications, the Compakt provides enhanced sealing from IP66 to IP69 and the Premium includes enhanced connection with a nickel-plated brass threaded base and a wide range of accessories.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRILOK Compakt conduit fittings - Ordering information

Straight Compakt fitting

ISO type

Size Conduit External Ø Fitting Thread (ISO) Thread length B Bore E Max Ø D Height H A/F Catalog Number
9   13.0 M16 11.0 11.0 24.0 26.0 22.0 CAP691717
11   15.8 M16 11.0 11.0 29.0 30.0 28.0 CAP691817
11   15.8 M20 14.0 14.5 29.0 30.0 28.0 CAP691917
16   21.2 M20 14.0 14.5 32.0 30.0 30.0 CAP692017
21   28.5 M25 15.0 19.5 44.0 35.0 42.0 CAP692517
29   34.5 M32 16.0 26.5 51.0 37.0 49.0 CAP693217
36   42.5 M40 16.0 32.5 63.0 45.0 60.0 CAP694017
48   54.5 M50 16.0 42.0 76.0 49.0 73.0 CAP695017

Pg type

Size Conduit External Ø Fitting Thread (Pg) Thread length B Bore E Max Ø D Height H A/F Catalog Number
9   13.0 Pg9 11.0 11.5 24.0 26.0 23.0 CAP690907
11   15.8 Pg11 10.0 14.5 29.0 30.0 28.0 CAP691107
16   21.2 Pg16 11.0 18.0 32.0 30.0 30.0 CAP691607
21   28.5 Pg21 12.0 22.5 44.0 34.0 42.0 CAP692107
29   34.5 Pg29 12.0 30.0 51.0 37.0 49.0 CAP692907
36   42.5 Pg36 12.0 40.0 63.0 44.0 60.0 CAP693607
42   54.5 Pg48 12.0 52.0 76.0 49.0 73.0 CAP694807

Elbow 90° Compakt fitting

ISO type

Size Conduit External Ø Fitting Thread (ISO) Thread length B Bore E Max Ø D Height H Ø F Catalog Number
9 13.0 M16 11.0 10.5 24.0 35.0 22.0 CAP691727
11 15.8 M16 11.0 10.5 29.0 28.0 22.0 CAP691827
11 15.8 M20 13.0 14.0 29.0 38.0 27.0 CAP691927
16 21.2 M20 13.0 14.0 32.0 40.0 27.0 CAP692027
21 28.5 M25 15.0 19.0 44.0 51.0 32.0 CAP692527
29 34.5 M32 16.0 24.5 51.0 59.0 40.0 CAP693227
36 42.5 M40 16.0 32.5 63.0 82.0 50.0 CAP694027
48 54.5 M50 16.0 39.0 76.0 88.0 60.0 CAP695027

Pg type

Size Conduit External Ø Fitting Thread (Pg) Thread length B Bore E Max Ø D Height H Ø F Catalog Number
9 13.0 Pg9 10.0 10.5 24.0 36.0 22.0 CAP690987
11 15.8 Pg11 10.0 10.5 29.0 39.0 24.0 CAP691187
16 21.2 Pg16 11.0 14.0 32.0 42.0 26.0 CAP691687
21 28.5 Pg21 12.0 19.0 44.0 54.0 35.0 CAP692187
29 34.5 Pg29 12.0 24.5 51.0 63.0 44.0 CAP692987
36 42.5 Pg36 12.0 39.0 63.0 87.0 57.0 CAP693687
48 54.5 Pg48 15.0 49.5 76.0 89.0 70.0 CAP694887

Designed to work together with Eaton's range of CAPRILOK plastic conduits

Eaton's CAPRILOK range includes two versions: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more, and the rugged option that offers additional crush resistance and specialised options including for robotic processes.
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close