The Capri UNICAP is a versatile plastic cable gland for use in various industrial and residential applications with non-armored round cables.
It features an extended operating temperature range compared to simple plastic glands in the range of -40 °C to +100 °C and is rated to IP68 for ultimate protection from dust and water.
Available in ISO and PG threads and conforming to EN62444 this gland is available as stand-alone or kitted with relevant accessories.